Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| End size 2 | -6 |
| End Type 1 | Male 45 degree flare |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Zinc |
| Hex size 5 IN | 0.937 |
| Hex size 5 MM | 23.8 |
| Item type | Adapter-straight |
| Product height in | 0.937 |
| Product height mm | 23.810 |
| Product length in | 1.270 |
| Product length mm | 32.250 |
| Product material | Carbon steel |
| Product serial name | AR22315 |
| Product width in | 0.937 |
| Product width mm | 23.810 |
| Thread sealant | Yes |
| Thread size 1 | 13/16-20 UNEF |
| Thread size 2 | 3/8-18 NPTF |