Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Connectors and quick disconnect couplings
Adapters and swivel joints
Brass and other adapters
12114258
BRASS QCAB-UNION BH,1873,08,3/8 NPTF
12114258
Alternate part number: 1873X6X8
Tools
Add to comparison
Add to comparison
12114258
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Angle shape
Straight
Brand
Danfoss
End size 1
-6
End size 2
-8
Product material
Brass
Thread size 1
3/8-18 NPTF
Thread size 2
1-14 UNS