Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1260X4 |
| End size 1 | -4 |
| Item type | Adapter-sleeve |
| Product height in | 0.331 |
| Product height mm | 8.420 |
| Product length in | 0.312 |
| Product length mm | 7.920 |
| Product material | Celcon (natural) |
| Product serial name | 1260 |
| Product width in | 0.331 |
| Product width mm | 8.420 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975036877 |
