Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1260X5 |
| End size 1 | -5 |
| End Type 1 | Compression Ball Sleeve |
| Item type | Other element |
| Product height in | 0.400 |
| Product height mm | 10.160 |
| Product length in | 0.359 |
| Product length mm | 9.118 |
| Product material | Brass |
| Product serial name | 1260 |
| Product width in | 0.400 |
| Product width mm | 10.160 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975036891 |
