Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1260X6 |
| Item type | Adapter-sleeve |
| Product height in | 0.457 |
| Product height mm | 11.620 |
| Product length in | 0.375 |
| Product length mm | 9.520 |
| Product serial name | 1260 |
| Product width in | 0.457 |
| Product width mm | 11.620 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975036914 |
