Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1260X8 |
| End size 1 | -8 |
| End size 2 | -8 |
| Item type | Adapter-sleeve |
| Product height in | 0.598 |
| Product height mm | 15.200 |
| Product length in | 0.406 |
| Product length mm | 10.310 |
| Product material | Celcon (natural) |
| Product serial name | 1260 |
| Product width in | 0.600 |
| Product width mm | 15.240 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975036938 |
