Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1261X2 |
| End size 2 | -2 |
| End type 2 | Male 45 degree inverted flare |
| Hex size 1 IN | 0.375 |
| Hex size 1 MM | 9.5 |
| Item type | Nut |
| Material | Brass |
| Product height in | 0.375 |
| Product height mm | 9.525 |
| Product length in | 0.385 |
| Product length mm | 9.780 |
| Product material | Brass |
| Product serial name | 1261 |
| Product width in | 0.375 |
| Product width mm | 9.525 |
| Thread sealant | No |
| Thread size 2 | 5/16-24 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975036952 |
