Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1261X4A-BG |
| End size 1 | -4 |
| Hex size 1 IN | 0.472 |
| Hex size 1 MM | 12.000 |
| Item type | Nut |
| Material | Brass |
| Product height in | 0.437 |
| Product height mm | 11.112 |
| Product length in | 0.429 |
| Product length mm | 10.900 |
| Product material | Brass |
| Product serial name | 1261 |
| Product width in | 0.437 |
| Product width mm | 11.112 |
| Thread sealant | No |
| Thread size 1 | 3/8-24 UNF |
