Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1261X6A-BG |
| End size 2 | -6 |
| End type 2 | Male 45 degree inverted flare |
| Hex size 1 IN | 0.563 |
| Hex size 1 MM | 14.300 |
| Item type | Nut |
| Material | Brass |
| Product height in | 0.563 |
| Product height mm | 14.288 |
| Product length in | 0.488 |
| Product length mm | 12.400 |
| Product material | Brass |
| Product serial name | 1261 |
| Product width in | 0.563 |
| Product width mm | 14.288 |
| Thread sealant | No |
| Thread size 2 | 1/2-24 UNS |
