Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1262X4 |
| End size 1 | -4 |
| End size 2 | -4 |
| End type 1 | Polyline Flareless |
| End type 2 | Polyline Flareless |
| Hex size 1 IN | 0.438 |
| Hex size 1 MM | 11.100 |
| Hex size 2 IN | 0.438 |
| Hex size 2 MM | 11.100 |
| Hex size 5 IN | 0.375 |
| Hex size 5 MM | 9.5 |
| Item type | Adapter-straight |
| Product height in | 0.438 |
| Product height mm | 11.113 |
| Product length in | 1.155 |
| Product length mm | 29.325 |
| Product material | Brass |
| Product serial name | 1262 |
| Product width in | 0.438 |
| Product width mm | 11.113 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975037119 |
