Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| End type 1 | Line/hose/tube |
| End type 2 | Line/hose/tube |
| Hex size 1 IN | 0.375 |
| Hex size 1 MM | 9.500 |
| Hex size 2 IN | 0.500 |
| Hex size 2 MM | 12.700 |
| Item type | Adapter-straight |
| Product material | Brass |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.125 |
| Tube outside diameter 1 MM | 3.2 |
| Tube outside diameter 2 IN | 0.375 |
| Tube outside diameter 2 MM | 9.5 |
