Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1264X4 |
| Drop dimension IN | 0.750 |
| Drop dimension MM | 19.00 |
| End size 2 | -4 |
| End size 3 | -4 |
| End type 1 | Polyline Flareless |
| End type 2 | Polyline Flareless |
| End type 3 | Polyline Flareless |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.438 |
| Hex size 1 MM | 11.100 |
| Hex size 2 IN | 0.438 |
| Hex size 2 MM | 11.100 |
| Hex size 3 IN | 0.438 |
| Hex size 3 MM | 11.1 |
| Item type | Adapter-tee |
| Product height in | 0.800 |
| Product height mm | 20.320 |
| Product length in | 1.181 |
| Product length mm | 30.000 |
| Product material | Brass |
| Product serial name | 1264 |
| Product width in | 0.437 |
| Product width mm | 11.112 |
| Thread sealant | No |
| Thread size 3 | 3/8-24 UNF |
| Tube outside diameter 1 IN | 0.120 |
| Tube outside diameter 1 MM | 3.0 |
| Tube outside diameter 2 IN | 0.120 |
| Tube outside diameter 2 MM | 3.0 |
| Tube outside diameter 3 IN | 0.120 |
| Tube outside diameter 3 MM | 3.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975037195 |
