Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1264X6 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -6 |
| End type 1 | Polyline Flareless |
| End type 2 | Polyline Flareless |
| End type 3 | Polyline Flareless |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.563 |
| Hex size 1 MM | 14.300 |
| Hex size 2 IN | 0.563 |
| Hex size 2 MM | 14.300 |
| Hex size 3 IN | 0.563 |
| Hex size 3 MM | 14.3 |
| Item type | Adapter-tee |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 1.440 |
| Product length mm | 36.576 |
| Product material | Brass |
| Product serial name | 1264 |
| Product width in | 0.562 |
| Product width mm | 14.280 |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.200 |
| Tube outside diameter 1 MM | 5.1 |
| Tube outside diameter 2 IN | 0.200 |
| Tube outside diameter 2 MM | 5.1 |
| Tube outside diameter 3 IN | 0.200 |
| Tube outside diameter 3 MM | 5.1 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975037218 |
