Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1266X6 |
| End size 1 | -4 |
| End size 2 | -6 |
| End type 1 | Female pipe (NPTF) |
| End type 2 | Polyline Flareless |
| Hex size 1 IN | 0.563 |
| Hex size 1 MM | 14.300 |
| Hex size 5 IN | 0.625 |
| Hex size 5 MM | 15.9 |
| Item type | Adapter-straight |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 1.094 |
| Product length mm | 27.790 |
| Product material | Brass |
| Product serial name | 1266 |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975037324 |
