Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| End type 1 | Female pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.625 |
| Hex size 1 MM | 15.900 |
| Product material | Brass |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.203 |
| Tube outside diameter 1 MM | 5.2 |
| Tube outside diameter 2 IN | 0.203 |
| Tube outside diameter 2 MM | 5.2 |
