Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1268X6X2-BG |
| End size 1 | -2 |
| End size 2 | -6 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Polyline Flareless |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.500 |
| Hex size 1 MM | 12.700 |
| Hex size 2 IN | 0.563 |
| Hex size 2 MM | 14.300 |
| Hex size 5 IN | 0.500 |
| Hex size 5 MM | 12.7 |
| Item type | Adapter-straight |
| Product height in | 0.563 |
| Product height mm | 14.288 |
| Product length in | 0.984 |
| Product length mm | 25.000 |
| Product material | Brass |
| Product serial name | 1268 |
| Product width in | 0.563 |
| Product width mm | 14.288 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
| Tube outside diameter 1 IN | 0.203 |
| Tube outside diameter 1 MM | 5.2 |
| Tube outside diameter 2 IN | 0.203 |
| Tube outside diameter 2 MM | 5.2 |
