Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1268X6X6 |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Polyline Flareless |
| Hex size 2 IN | 0.563 |
| Hex size 2 MM | 14.300 |
| Hex size 5 IN | 0.688 |
| Hex size 5 MM | 17.5 |
| Item type | Adapter-straight |
| Product height in | 0.688 |
| Product height mm | 17.462 |
| Product length in | 1.189 |
| Product length mm | 30.200 |
| Product material | Brass |
| Product serial name | 1268 |
| Product width in | 0.688 |
| Product width mm | 17.462 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975037492 |
