Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1269X4-BG |
| Drop dimension IN | 0.720 |
| Drop dimension MM | 18.30 |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Polyline Flareless |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.438 |
| Hex size 1 MM | 11.100 |
| Item type | Adapter-elbow |
| Product height in | 0.941 |
| Product height mm | 23.890 |
| Product length in | 1.053 |
| Product length mm | 26.752 |
| Product material | Brass |
| Product width in | 0.562 |
| Product width mm | 14.280 |
| Thread sealant | Yes |
| Tube outside diameter 1 IN | 0.290 |
| Tube outside diameter 1 MM | 7.4 |
| Tube outside diameter 2 IN | 0.190 |
| Tube outside diameter 2 MM | 4.8 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
