Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1269X6 |
| Drop dimension IN | 0.920 |
| Drop dimension MM | 23.40 |
| End size 1 | -6 |
| End size 2 | -4 |
| End Type 1 | Polyline Flareless |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.563 |
| Hex size 1 MM | 14.300 |
| Item type | Adapter-elbow |
| Product height in | 1.211 |
| Product height mm | 30.770 |
| Product length in | 1.233 |
| Product length mm | 31.330 |
| Product material | Brass |
| Product serial name | 1269 |
| Product width in | 0.580 |
| Product width mm | 14.730 |
| Thread sealant | Yes |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975037652 |
