Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1269X6X6 |
| Drop dimension IN | 1.080 |
| Drop dimension MM | 27.40 |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Polyline Flareless |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.563 |
| Hex size 1 MM | 14.300 |
| Item type | Adapter-elbow |
| Product height in | 1.437 |
| Product height mm | 36.490 |
| Product length in | 1.216 |
| Product length mm | 30.890 |
| Product material | Brass |
| Product serial name | 1269 |
| Product width in | 0.715 |
| Product width mm | 18.160 |
| Thread sealant | Yes |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975037676 |
