Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1270X4X4 |
| Drop dimension IN | 0.688 |
| Drop dimension MM | 17.50 |
| End size 1 | -4 |
| End size 2 | -4 |
| End type 2 | Female pipe (NPTF) |
| Hex size 1 IN | 0.433 |
| Hex size 1 MM | 11.000 |
| Item type | Adapter-elbow |
| Product height in | 0.874 |
| Product height mm | 22.200 |
| Product length in | 1.245 |
| Product length mm | 31.620 |
| Product material | Brass |
| Product serial name | 1270 |
| Product width in | 0.685 |
| Product width mm | 17.400 |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975037744 |