Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1271X4 |
| Drop dimension IN | 0.750 |
| Drop dimension MM | 19.00 |
| End size 1 | -4 |
| End size 2 | -2 |
| End size 3 | -4 |
| End Type 1 | Polyline Flareless |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Polyline Flareless |
| Hex size 1 IN | 0.438 |
| Hex size 1 MM | 11.100 |
| Hex size 3 IN | 0.438 |
| Hex size 3 MM | 11.1 |
| Item type | Adapter-tee |
| Product height in | 1.070 |
| Product height mm | 27.190 |
| Product length in | 1.553 |
| Product length mm | 39.436 |
| Product material | Brass |
| Product serial name | 1271 |
| Product width in | 0.450 |
| Product width mm | 11.430 |
| Thread sealant | Yes |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975037799 |
