Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 128 |
| End Type 1 | Male pipe (NPTF) |
| Product material | Nylon 6 |
| Thread sealant | No |
| Working pressure bar | 2.00 |
| Working pressure PSI | 25.00 |
| Working temp max C | 82 |
| Working temp max F | 180 |
| Working temp min C | -46 |
| Working temp min F | -50 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975636152 |