Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1285-10B |
| End size 2 | -10 |
| End type 2 | Female 45 degree swivel |
| Hex size 1 IN | 1.000 |
| Hex size 1 MM | 25.4 |
| Item type | Nut |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 0.970 |
| Product length mm | 24.638 |
| Product material | Brass |
| Product serial name | 1285 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Thread sealant | No |
| Thread size 2 | 7/8-14 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146164667 |
