Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 130 |
| End type 1 | Female pipe (NPTF) |
| Hex size 1 IN | 0.530 |
| Hex size 1 MM | 13.500 |
| Product height in | 1.120 |
| Product height mm | 28.448 |
| Product length in | 1.380 |
| Product length mm | 35.052 |
| Product material | Brass |
| Product serial name | 130 |
| Product width in | 0.531 |
| Product width mm | 13.487 |
| Thread sealant | No |
| Working pressure bar | 10 |
| Working pressure psi | 150.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975753606 |
| Proposition 65 | Cancer and Reproductive Harm |