Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 130-BG |
| End size 1 | -2 |
| End size 2 | -2 |
| End type 1 | Drain Cock |
| End type 2 | Male pipe (NPTF) |
| Hex size 5 IN | 0.530 |
| Hex size 5 MM | 13.5 |
| Item type | Adapter-straight |
| Product height in | 1.200 |
| Product height mm | 30.490 |
| Product length in | 1.380 |
| Product length mm | 35.050 |
| Product material | Brass |
| Product serial name | 130 |
| Product width in | 0.530 |
| Product width mm | 13.460 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-27 UNS |
| Thread size 2 | 1/8-27 PTF |
