Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Catalog Item | 131-03008 |
| End Type 1 | Q-CAB |
| Hex size 1 IN | 0.438 |
| Hex size 1 MM | 11.100 |
| Product material | Brass |
| Thread sealant | No |
| Thread size 1 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789316288 |