Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 131-04019 |
| Drop dimension IN | 0.820 |
| Drop dimension MM | 20.80 |
| End size 1 | -4 |
| End size 2 | -5 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Item type | Adapter-elbow |
| Product height in | 1.100 |
| Product height mm | 27.930 |
| Product material | Brass |
| Product serial name | 131 |
| Product width in | 0.580 |
| Product width mm | 14.730 |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789316325 |