Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 131-04066 |
| End size 1 | -5 |
| End size 2 | -6 |
| Hex size 5 IN | 0.669 |
| Hex size 5 MM | 17.0 |
| Item type | Adapter-straight |
| Product height in | 0.688 |
| Product height mm | 17.475 |
| Product length in | 0.900 |
| Product length mm | 22.860 |
| Product material | Brass |
| Product serial name | 131 |
| Product width in | 0.688 |
| Product width mm | 17.475 |
| Thread sealant | No |
| Thread size 1 | 1/2-20 UNF |
| Thread size 2 | 3/8-24 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789316332 |