Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 131-04091 |
| Hex size 5 IN | 0.281 |
| Hex size 5 MM | 7.1 |
| Item type | Adapter-plug |
| Product height in | 0.281 |
| Product height mm | 7.144 |
| Product length in | 0.240 |
| Product length mm | 6.100 |
| Product material | Brass |
| Product serial name | 131 |
| Product width in | 0.281 |
| Product width mm | 7.144 |
| Thread sealant | No |
| Thread size 2 | 1/4-32 UNEF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789307859 |