Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 131-05004 |
| Drop dimension IN | 0.770 |
| Drop dimension MM | 19.60 |
| End size 1 | -2 |
| End size 2 | -4 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Male 45 degree flare |
| Item type | Adapter-elbow |
| Product height in | 0.980 |
| Product height mm | 24.900 |
| Product length in | 0.929 |
| Product length mm | 23.600 |
| Product material | Brass |
| Product serial name | 131 |
| Product width in | 0.450 |
| Product width mm | 11.430 |
| Thread sealant | No |
| Thread size 1 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789316363 |