Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 131-09005-36 |
| Drop dimension IN | 0.780 |
| Drop dimension MM | 19.80 |
| End size 1 | -4 |
| End size 2 | -5 |
| End Type 1 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 1.257 |
| Product length mm | 31.930 |
| Product material | Brass |
| Product serial name | 131 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789354372 |