Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 131-40037 |
| Drop dimension IN | 0.620 |
| Drop dimension MM | 15.70 |
| Hex size 1 IN | 0.551 |
| Hex size 1 MM | 14.000 |
| Item type | Other element |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product material | Brass |
| Product serial name | 131 |
| Product width in | 0.562 |
| Product width mm | 14.280 |
| Thread sealant | No |
| Thread size 1 | 11/32-32 UNS |