Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 131-42005 |
| End size 1 | -4 |
| End size 2 | -4 |
| Hex size 1 IN | 0.551 |
| Hex size 1 MM | 14.000 |
| Item type | Adapter-straight |
| Product height in | 0.562 |
| Product height mm | 14.270 |
| Product length in | 0.620 |
| Product length mm | 15.750 |
| Product material | Brass |
| Product serial name | 131 |
| Product width in | 0.562 |
| Product width mm | 14.270 |
| Thread sealant | No |
| Thread size 1 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789316479 |
| Proposition 65 | Cancer and Reproductive Harm |