Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 131-42020 |
| Drop dimension IN | 0.660 |
| Drop dimension MM | 16.80 |
| End size 1 | -4 |
| End size 2 | -4 |
| End size 3 | -4 |
| End Type 1 | Female 45 degree swivel |
| End type 2 | Female 45 degree swivel |
| End type 3 | Male pipe (NPTF) |
| Item type | Adapter-tee |
| Product height in | 0.950 |
| Product height mm | 24.100 |
| Product length in | 1.250 |
| Product length mm | 31.750 |
| Product material | Brass |
| Product serial name | 131 |
| Product width in | 0.580 |
| Product width mm | 14.730 |
| Thread size 1 | 1/4-18 NPTF |
| Thread size 2 | 0.459-27 NAT |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789316493 |
| Proposition 65 | Cancer and Reproductive Harm |