Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 131-42037-36 |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Female 37 degree swivel |
| End type 2 | Male pipe (NPTF) |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-straight |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 0.875 |
| Product length mm | 22.225 |
| Product material | Brass |
| Product serial name | 131 |
| Product width in | 3.445 |
| Product width mm | 0.875 |
| Thread sealant | Yes |
| Thread size 1 | 9/16-24 UN |
| Thread size 2 | 1/2-14 PTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789307972 |
| Proposition 65 | Cancer and Reproductive Harm |