Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 131-42041 |
| End size 1 | -2 |
| End Type 1 | Male pipe (NPTF) |
| Hex size 5 IN | 0.433 |
| Hex size 5 MM | 11.0 |
| Item type | Adapter-straight |
| Product height in | 0.437 |
| Product height mm | 11.112 |
| Product length in | 1.562 |
| Product length mm | 39.670 |
| Product material | Brass |
| Product serial name | 131 |
| Product width in | 0.437 |
| Product width mm | 11.112 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |