Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 131-42052 |
| End type 2 | Female 45 degree swivel |
| Hex size 5 IN | 0.531 |
| Hex size 5 MM | 13.5 |
| Item type | Adapter-straight |
| Product height in | 0.531 |
| Product height mm | 13.493 |
| Product length in | 0.940 |
| Product length mm | 23.880 |
| Product material | Brass |
| Product serial name | 131 |
| Product width in | 0.531 |
| Product width mm | 13.493 |
| Thread size 1 | 1/8-27 PTF |
| Thread size 2 | 3/8-27 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789316530 |
| Proposition 65 | Cancer and Reproductive Harm |