Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 131-42054 |
| Drop dimension IN | 0.380 |
| Drop dimension MM | 9.70 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -6 |
| Item type | Adapter-tee |
| Product height in | 0.965 |
| Product height mm | 24.510 |
| Product length in | 1.150 |
| Product length mm | 29.200 |
| Product material | Bronze |
| Product width in | 0.580 |
| Product width mm | 14.740 |
| Thread sealant | No |
| Thread size 1 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789316547 |
| Proposition 65 | Cancer and Reproductive Harm |