Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 131-42064 |
| Item type | Adapter-tee |
| Product height in | 1.096 |
| Product height mm | 27.840 |
| Product length in | 1.624 |
| Product length mm | 41.250 |
| Product material | Brass |
| Product serial name | 131 |
| Product width in | 0.680 |
| Product width mm | 17.270 |
| Thread size 3 | 1/2-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789316554 |