Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 131-42235 |
| End size 1 | -2 |
| End size 2 | -2 |
| Item type | Adapter-straight |
| Product height in | 0.433 |
| Product height mm | 11.000 |
| Product length in | 0.496 |
| Product length mm | 12.600 |
| Product material | Brass |
| Product serial name | 131 |
| Product width in | 0.433 |
| Product width mm | 11.000 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789316653 |
| Proposition 65 | Cancer and Reproductive Harm |