Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 131-44209 |
| Finish plating | Bright dip |
| Item type | Other element |
| Product height in | 0.422 |
| Product height mm | 10.730 |
| Product length in | 1.760 |
| Product length mm | 44.700 |
| Product material | Brass |
| Product serial name | 131 |
| Product width in | 0.422 |
| Product width mm | 10.730 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789316912 |