Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 131-44305 |
| Item type | Other element |
| Product height in | 0.340 |
| Product height mm | 8.630 |
| Product length in | 1.434 |
| Product length mm | 36.420 |
| Product material | Brass |
| Product serial name | 131 |
| Product width in | 0.340 |
| Product width mm | 8.630 |
| Thread sealant | No |
| Thread size 1 | 11/32-32 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789316981 |