Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 131-45528 |
| Item type | Adapter-straight |
| Product height in | 0.495 |
| Product height mm | 12.570 |
| Product length in | 3.268 |
| Product length mm | 0.830 |
| Product material | Brass |
| Product serial name | 131 |
| Product width in | 0.495 |
| Product width mm | 12.570 |
| Thread sealant | No |