Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 131-46021 |
| End size 1 | -6 |
| End Type 1 | Male 45 degree inverted flare |
| Hex size 1 IN | 0.781 |
| Hex size 1 MM | 19.800 |
| Item type | Nut |
| Product height in | 0.781 |
| Product height mm | 19.843 |
| Product length in | 0.438 |
| Product length mm | 11.130 |
| Product material | Brass |
| Product serial name | 131 |
| Product width in | 0.781 |
| Product width mm | 19.843 |
| Thread sealant | No |
| Thread size 1 | 11/16-16 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789305633 |
| Proposition 65 | Cancer and Reproductive Harm |