Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 131-46032 |
| End Type 1 | Female 45 degree swivel |
| Hex size 1 IN | 0.438 |
| Hex size 1 MM | 11.000 |
| Product height in | 0.438 |
| Product height mm | 11.113 |
| Product length in | 0.250 |
| Product length mm | 6.350 |
| Product material | Brass |
| Product serial name | 131 |
| Product width in | 0.438 |
| Product width mm | 11.113 |
| Thread size 1 | 3/8-27 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789317049 |