Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 131-46527 |
| Item type | Other element |
| Product height in | 0.543 |
| Product height mm | 13.790 |
| Product length in | 0.130 |
| Product length mm | 3.300 |
| Product serial name | 131 |
| Product width in | 0.543 |
| Product width mm | 13.790 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |