Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 131-47011 |
| Hex size 5 IN | 0.394 |
| Hex size 5 MM | 10.0 |
| Item type | Adapter-straight |
| Product height in | 0.375 |
| Product height mm | 9.525 |
| Product length in | 0.266 |
| Product length mm | 6.760 |
| Product material | Brass |
| Product serial name | 131 |
| Product width in | 0.375 |
| Product width mm | 9.525 |
| Thread size 1 | 3/8-27 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789317094 |
| Proposition 65 | Cancer and Reproductive Harm |