Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 131-47080 |
| End size 1 | -5 |
| End size 2 | -5 |
| Item type | Adapter-straight |
| Product height in | 0.344 |
| Product height mm | 8.730 |
| Product length in | 0.625 |
| Product length mm | 15.870 |
| Product material | Brass |
| Product serial name | 131 |
| Product width in | 0.344 |
| Product width mm | 8.730 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789317100 |
| Proposition 65 | Cancer and Reproductive Harm |