Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 131-50099 |
| Drop dimension IN | 0.680 |
| Drop dimension MM | 17.30 |
| End size 1 | -5 |
| End size 2 | -6 |
| End size 3 | -5 |
| End Type 1 | Shutoff |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Female 45 degree swivel |
| Hex size 1 IN | 0.562 |
| Hex size 1 MM | 14.300 |
| Item type | Adapter-tee |
| Product height in | 1.300 |
| Product height mm | 33.020 |
| Product length in | 2.270 |
| Product length mm | 57.650 |
| Product material | Brass |
| Product serial name | 131 |
| Product width in | 1.300 |
| Product width mm | 33.020 |
| Thread sealant | Yes |
| Thread size 1 | 1/2-20 UNF |
| Thread size 2 | 3/8-18 NPTF |
| Thread size 3 | 1/2-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789317131 |